"MODLINK MSDD DBL COMBI INSERT BRAZIL
1xRJ45 fem./fem. + RCD opening"
Art.No.: | 4000-68000-4440001 |
Weight: | 0.121 kg |
Country of origin: | BR |
Contact Us for Availability
Description
Brazil
1× RJ45, 8-pole metal, CAT5e (female/female)
1× FI cut-out
1× RJ45, 8-pole metal, CAT5e (female/female)
1× FI cut-out
Technical Data
General product information
Manufacturer name | Murrelektronik |
---|---|
Manufacturer product designation | Fr.Modul-N-250-10-SC+RJ45+RCD cutout |
URI manufacturer | https://www.murrelektronik.com/ |
URI product | https://shop.murrelektronik.com/4000-68000-4420001 |
Compatibility | Compatible with
~ | 4000-68522-0000001 | Rahmenmodul 2-fach transp. 3mm Doppelb. |
---|---|
~ | 4000-68524-0000003 | Rahmenmodul 2-fach grau Daimler |
~ | 4000-68524-0000001 | Rahmenmodul 2-fach grau 3mm Doppelbart |
~ | 4000-68523-0000003 | Rahmenmodul 2-fach metallic Daimler |
~ | 4000-68523-0000001 | Rahmenmodul 2-fach metallic 3mm Doppelb. |
~ | 4000-68522-0000003 | Rahmenmodul 2-fach transparent Daimler |
Device protection | Electrical
Installation height max. ASL | 2000 m |
---|---|
Degree of protection front (EN IEC 60529) | IP20 |
Degree of protection back (EN IEC 60529) | IP00 |
Pollution Degree | 2 |
Mechanical data | Material data
Material designation plate | PC |
---|---|
Material combination insert | PBT |
Mechanical data | Mounting data
Net weight | 115 g |
---|---|
Height | 87,5 mm |
Width | 115,5 mm |
Depth | 69 mm |
Environmental characteristics | Climatic
Operating temperature min. | -5 °C |
---|---|
Operating temperature max. | 50 °C |
Storage temperature min. | -10 °C |
Storage temperature max. | 70 °C |
Environmental class (IEC 60721) | 3K3 |
Environmental product conformity
REACH | (EC) No 1907/2006 |
---|---|
RoHS | 2011/65/EU - Exception 6(c) |
China RoHS | SJ/T 11364-2014 - EPUP-50 |
California Proposition 65 | California Prop. 65 |
WEEE | 2012/19/EU |
Equipment 1
Version network interface | Gender Changer |
---|---|
Family construction form | RJ45 |
Gender | female |
Cable category min. | Cat5e |
Mating cycles min. | 50 |
Operating voltage AC max. | 30 V |
Operating voltage DC max. | 42,4 V |
Operating current max. | 175 mA |
Shielded | yes |
Mounting method | inserted, Snap-in connector |
Coating housing | tin-plated |
Coating contact | gold plated |
Combustibility class housing (UL94) | V-0 |
Material contact | Phosphor bronze |
No. of poles | 8 |
Equipment 2
Cutout | veneered |
---|
Equipment 3
Cutout | veneered |
---|
Equipment 4
Stripping length | 9 mm |
---|---|
Connection | Screw terminals SK , M3 |
Tightening torque | 1,2 Nm |
Country version | Brazil |
Connection cross section max. | 1,5 mm² |
Power frequency | 50 Hz |
Nominal voltage AC max. | 250 V |
Nominal current | 10 A |
Color housing | white |
Material housing | PC |
No. of poles | 2 + PE |
Protection contact present | yes |
Equipment 5
Cutout | for FI/LS circuit breaker |
---|---|
Equippable with | Siemens 5SU1356-7KK10, or identical in construction |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27189217 |
ECLASS-7.0 | 27189217 |
ECLASS-8.0 | 27189217 |
ECLASS-9.0 | 27182806 |
ECLASS-10.1 | 27182806 |
ECLASS-11.1 | 27182806 |
ECLASS-12.0 | 27182806 |
ETIM-5.0 | EC000020 |
customs tariff number | 85366990 |
GTIN | 4065909088708 |
Packaging unit | 1 |