Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
MODLINK MSDD DBL COMBI INSERT VDE ORANGE  4000-68000-4430004
Product may differ from image

Last seen products

MODLINK MSDD DBL COMBI INSERT VDE ORANGE

2xRJ45 fem./fem. + RCD opening

Art.No.: 4000-68000-4430004
Weight: 0.115 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

1× Germany (VDE) orange
1× RJ45, 8-pole metal, CAT5e (female/female)
1× FI cut-out
Certificate
Certificate

General product information
Manufacturer name Murrelektronik
Manufacturer product designation Fr. Modul VDE orange + 2xRJ45, RCD-cutout
URI manufacturer https://www.murrelektronik.com/
URI product https://shop.murrelektronik.com/4000-68000-4430004
Compatibility | Compatible with
~ 4000-68522-0000001 | Rahmenmodul 2-fach transp. 3mm Doppelb.
~ 4000-68524-0000003 | Rahmenmodul 2-fach grau Daimler
~ 4000-68524-0000001 | Rahmenmodul 2-fach grau 3mm Doppelbart
~ 4000-68523-0000003 | Rahmenmodul 2-fach metallic Daimler
~ 4000-68523-0000001 | Rahmenmodul 2-fach metallic 3mm Doppelb.
~ 4000-68522-0000003 | Rahmenmodul 2-fach transparent Daimler
Device protection | Electrical
Installation height max. ASL 2000 m
Degree of protection front (EN IEC 60529) IP20
Degree of protection back (EN IEC 60529) IP00
Pollution Degree 2
Mechanical data | Material data
Material designation plate PC
Material combination insert PBT
Mechanical data | Mounting data
Net weight 115 g
Height 87,5 mm
Width 115,5 mm
Depth 69 mm
Environmental characteristics | Climatic
Operating temperature min. -5 °C
Operating temperature max. 50 °C
Storage temperature min. -10 °C
Storage temperature max. 70 °C
Environmental class (IEC 60721) 3K3
Environmental product conformity
REACH (EC) No 1907/2006
REACH-SVHC (EC) No 1907/2006
RoHS 2011/65/EU - Exception 6(c)
China RoHS SJ/T 11364-2014 - EPUP-50
California Proposition 65 California Prop. 65
WEEE 2012/19/EU
Conformity
CE 2014/35/EU, 2011/65/EU
Equipment 1
Stripping length 13 mm
Connection Spring clamp terminals FK
Country version Germany
Connection cross section max. 2,5 mm²
Power frequency 50 Hz
Nominal voltage AC max. 250 V
Nominal current 16 A
Color housing orange
Material housing PC
No. of poles 2 + PE
Protection contact present yes
Equipment 2
Version network interface Gender Changer
Family construction form RJ45
Gender female
Cable category min. Cat5e
Mating cycles min. 50
Operating voltage AC max. 30 V
Operating voltage DC max. 42,4 V
Operating current max. 175 mA
Shielded yes
Mounting method inserted, Snap-in connector
Coating housing tin-plated
Coating contact gold plated
Combustibility class housing (UL94) V-0
Material contact Phosphor bronze
No. of poles 8
Equipment 3
Connection Thread , M4
Tightening torque 0,9 Nm
Material Shield plate stainless steel 1.4301 (V2A)
Equipment 4
Cutout for FI/LS circuit breaker
Equippable with Siemens 5SU1356-7KK10, or identical in construction

ECLASS-6.0 27189217
ECLASS-7.0 27189217
ECLASS-8.0 27189217
ECLASS-9.0 27182806
ECLASS-10.1 27182806
ECLASS-11.1 27182806
ECLASS-12.0 27182806
ETIM-5.0 EC000020
customs tariff number 85366990
GTIN 4065909069639
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 4000-68000-4430004_dxf_x_a.zip (A)
  • Construction files: P8 4000-68000-4430004_p8_2_10.zip (10)
  • Construction files: STP 4000-68000-4430004_stp_x_a.zip (A)
  • Document: Installation guide 20559231_ina_10_10.zip (10)
  • Document: Product data 4000-68000-4430004_pd_x_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-68000-4430004_05-03-23_ce_z_a.pdf (A)
* plus VAT, plus shipping