Product may differ from image
SVS VALVE PLUG FORM A 18MM FIELD-WIREABLE
110V/230V LED+RC PG11
Art.No.: | 7000-29131-0000000 |
Alternative product: | |
Weight: | 0.039 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85366990 |
---|---|
GTIN | 4048879187589 |
Packaging unit | 1 |
Accessories
---- Field Wireable Valve Connectors ----
---- Flat Gasket ----
---- Marking Accessories ----