Product may differ from image
SVS VALVE PLUG FORM A 18MM FIELD-WIREABLE
24V LED+Z-Diode PG11
Art.No.: | 7000-29011-0000000 |
Weight: | 0.038 kg |
Country of origin: | CN |
Available
Commercial data
customs tariff number | 85366990 |
---|---|
GTIN | 4048879187664 |
Packaging unit | 1 |
Accessories
---- Flat Gasket ----
---- Field Wireable Valve Connectors ----
---- Marking Accessories ----