Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
PROFIBUS-PLUG-MALE (SUB-D) 90° PG
Product may differ from image

PROFIBUS-PLUG-MALE (SUB-D) 90° PG

Screw terminals up to 12Mbits/s

Art.No.: 55766
Weight: 0.046 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85366990
GTIN 4048879049801
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 55766_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)

---- Connection Cable ----
  • PUR 1x2xAWG24 shielded vt UL/CSA+drag ch. 500m
    Produced for you with priority
    2.150,30 €
  • PUR 1x2xAWG22 shielded vt UL/CSA+robot 500m
    Produced for you with priority
    2.831,95 €
  • PUR 1x2xAWG24 shielded vt UL/CSA+drag ch. 500m
    Produced for you with priority
    2.535,80 €
---- Cable Stripper ----
---- Cable Cutter ----
---- Side Cutter ----
---- Wire Stripper Pliers ----
---- Crimping Tool ----
---- Cable Shear ----
* plus VAT, plus shipping