Product may differ from image
MQ12 male 0° / MQ12 female 0°
PUR 4x0.5 bk spiral cable 1,2m
Art.No.: | 342202 |
Weight: | 0.085 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060311 |
ECLASS-11.1 | 27060311 |
ECLASS-12.0 | 27060311 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879634847 |
Packaging unit | 1 |