Product may differ from image
M12 male 0° / M8 female 0°
PUR 3x0,25 bk UL,CSA+drag chain 3m
Art.No.: | 342222 |
Weight: | 0.087 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879640404 |
Packaging unit | 1 |