Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
MPS POWER SUPPLY 3-PHASE,  85068
Product may differ from image

MPS POWER SUPPLY 3-PHASE,

IN: 360-550VAC OUT: 22-28V/20ADC

Art.No.: 85068
Alternative product:   
Weight: 2.914 kg
Country of origin:  CZ
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 3× 360...550 V AC
OUTPUT: 22...28 V DC
Current: 20 A
Protection IP20
Wide voltage input
Units decoupling through diode block at parallel usage.
additional mounting feet for screw mounting part no. 89500
Certificate

Electrical data
Parallel connection yes
Series connection yes
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage AC min. 360 V
Input voltage AC max. 550 V
Input current AC (3-phase) 0,84 A
External back-up fuse per phase max. 10 A
Phase number input 3
Efficiency 90 %
Electrical data | Output
Output voltage DC 24 V
Output voltage DC min. 22 V
Output voltage DC max. 28 V
Output voltage adjustable yes
Output current 20 A
Output current (UL) 24 A
Mains failure bridging min. 3 ms @ 400 V AC
Phase monitoring Switching off during 2-phase operation
Ripple effective max. 20 mV
Spikes (s-s) max. 100 mV
Device protection | Electrical
Overload protection output yes
Short-circuit protection output yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 132 mm
Width 243 mm
Depth 123 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C
Storage temperature min. -25 °C
Storage temperature max. 85 °C
Relative humidity min. (operation) 30 %
Relative humidity max. (operation) 90 % no condensation

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 Signal
PIN 2 Signal +
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 PE
PIN 2 L 1
PIN 3 L 2
PIN 4 L 3
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 +
PIN 2 +
PIN 3 -
PIN 4 -

ECLASS-6.0 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ETIM-5.0 EC002540
customs tariff number 85044083
GTIN 4048879080606
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 85068_dxf_x_a.zip (A)
  • Construction files: STP 85068_stp_x_a.zip (A)
  • Document: Installation guide 85068_ina_4_15.pdf (15)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 85068_47-10.20_uk_z_a.pdf (A)

---- Marking Accessories ----
---- Electronic circuit breaker ----
---- Screwdriver ----
* plus VAT, plus shipping