Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
MPS POWER SUPPLY 3-PHASE,  85067
Product may differ from image

MPS POWER SUPPLY 3-PHASE,

IN: 340-460VAC OUT: 22-28V/20ADC

Art.No.: 85067
Alternative product:   
Weight: 2.4 kg
Country of origin:  CZ
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 3× 360...440 V AC
OUTPUT: 22...28 V DC
Current: 20 A
additional mounting feet for screw mounting part no. 89500

Electrical data
Parallel connection yes
Series connection yes
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage AC min. 360 V
Input voltage AC max. 440 V
Input current AC (3-phase) 0,84 A
External back-up fuse per phase max. 10 A
Phase number input 3
Efficiency 90 %
Electrical data | Output
Output voltage DC 24 V
Output voltage DC min. 22 V
Output voltage DC max. 28 V
Output voltage adjustable yes
Output current 20 A
Output current (UL) 24 A
Mains failure bridging min. 3 ms @ 400 V AC
Phase monitoring Switching off during 2-phase operation
Ripple effective max. 20 mV
Spikes (s-s) max. 100 mV
Device protection | Electrical
Overload protection output yes
Short-circuit protection output yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 132 mm
Width 243 mm
Depth 123 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C
Storage temperature min. -25 °C
Storage temperature max. 85 °C
Relative humidity min. (operation) 30 %
Relative humidity max. (operation) 90 % no condensation

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 Signal
PIN 2 Signal +
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 PE
PIN 2 L 1
PIN 3 L 2
PIN 4 L 3
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 +
PIN 2 +
PIN 3 -
PIN 4 -

ECLASS-6.0 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ETIM-5.0 EC002540
customs tariff number 85044083
GTIN 4048879080613
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 85067_dxf_x_a.zip (A)
  • Construction files: STP 85067_stp_x_a.zip (A)
  • Document: Installation guide 85067_ina_4_13.pdf (13)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Marking Accessories ----
---- Screwdriver ----
---- Electronic circuit breaker ----
* plus VAT, plus shipping