Product may differ from image
M8 female 90° A-cod. with cable V4A
PUR 3x0.25 ye UL/CSA+drag ch. 10m
Art.No.: | 7004-08081-0301000 |
Weight: | 0.241 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879447201 |
Packaging unit | 1 |