Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
MODLINK MSDD CABLE ENTRY SYSTEM  4000-70703-0630190
Product may differ from image

Last seen products

MODLINK MSDD CABLE ENTRY SYSTEM

KDP/R

Art.No.: 4000-70703-0630190
Weight: 0.057 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

round (M63)
For sale only in packing units
Cable diameter (19)× 3...5 mm

Device protection | Electrical
Degree of protection (EN IEC 60529) IP65
Mechanical data | Material data
Material housing PA
Mechanical data | Mounting data
Mounting method screwed, geschnappt
Sheet thickness min. (snap-on mounting) 1,5 mm
Sheet thickness max. (snap-on mounting) 2 mm
Sheet thickness min. (screw mounting) 1,5 mm
Sheet thickness max. (screw mounting) 2 mm
Height 34 mm
Width 71 mm
Depth 71 mm
Environmental characteristics | Climatic
Operating temperature min. -30 °C
Operating temperature max. 70 °C

ECLASS-6.0 27189217
ECLASS-6.1 27400604
ECLASS-7.0 27400604
ECLASS-8.0 27400604
ECLASS-9.0 27400604
ECLASS-10.1 27400604
ECLASS-11.1 27400604
ECLASS-12.0 27400604
ETIM-5.0 EC000211
customs tariff number 39269097
GTIN 4048879031585
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered US 4000-70703-0630190_E344729-QCRV2_ur_z_b.pdf (B)
  • Construction files: STP 4000-70703-0630190_stp_x_a.zip (A)
  • Document: Installation guide 4000-70703-0500040_ina_2_11.pdf (11)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)

---- Cable Gland ----
* plus VAT, plus shipping