Product may differ from image
M12 male 0° A-cod. with cable
PUR 5x0.34 or UL/CSA+robot+drag ch. 10m
Art.No.: | 7000-12041-4881000 |
Weight: | 0.729 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879819053 |
Packaging unit | 1 |
Accessories
---- Field Wireable Circular Connector ----