Product may differ from image
M12 male 0° A-cod. with cable
PUR 5x0.34 or UL/CSA+robot+drag ch. 2m
Art.No.: | 7000-12041-4880200 |
Weight: | 0.156 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879774239 |
Packaging unit | 1 |
Accessories
---- Field Wireable Circular Connector ----