Product may differ from image
Cable drum Ø 500mm
PUR 2x0.75 bk 500m
Art.No.: | 7000-C0505-7500000 |
Weight: | 27.203 kg |
Country of origin: | DE |
Produced for you with priority
Commercial data
customs tariff number | 85444995 |
---|---|
GTIN | 4048879816359 |
Packaging unit | 1 |