Product may differ from image
Cable drum Ø 500mm
PUR 2x0.75 shielded bk UL/CSA+drag ch. 500m
Art.No.: | 7000-C0505-7690000 |
Weight: | 31.053 kg |
Country of origin: | DE |
Produced for you with priority
Commercial data
customs tariff number | 85444995 |
---|---|
GTIN | 4048879736039 |
Packaging unit | 1 |