Push Pull RJ45 male 0° IDC
8-pol., AWG23-22, 5,5 - 10mm, shielded, CAT6A
Art.No.: | 7000-99581-0000000 |
Alternative product: | |
Weight: | 0.089 kg |
Country of origin: | PL |
Available
Description
Push Pull RJ45 male - IDC terminal
IDC fast connection technology
Ethernet CAT6A
shielded
IDC fast connection technology
Ethernet CAT6A
shielded
Technical Data
Side 1
Family construction form | RJ45 |
---|---|
Material contact | Bronze |
No. of poles | 8 |
Electrical data | Supply
Operating voltage AC (UL-listed) | 56,5 V |
---|---|
Operating voltage DC (UL-listed) | 56,5 V |
Operating current max. | 1,75 A |
Industrial communication
Supported protocol | Ethernet |
---|---|
Transfer parameters | CAT6A |
Data transmission rate max. | 10000 MBit/s |
Installation | Connection
Connection | Cut clamps IDC |
---|---|
Tightening torque | 2,5 Nm |
Device protection
Shielded | yes |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|---|
Pollution Degree | 2 |
Insulation resistance min. | 500 MΩ |
Overvoltage category (EN 60950-1) | I |
Mechanical data | Material data
Coating contact | nickel plated |
---|---|
Combustibility class (UL94) | V-0 |
Material gasket | NBR |
Material contact carrier | PC |
Locking material | Copper alloy |
Mechanical data | Mounting data
Clamping range min. | 6 mm |
---|---|
Clamping range max. | 10 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 70 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Conformity
Product standard | IEC 61076-3-117 V.14 |
---|
Connection data
Connection type 1
Family construction form | RJ45 |
---|---|
Gender | female |
No. of poles | 8 |
PIN 1 | TD + |
PIN 2 | TD - |
PIN 3 | RD + |
PIN 4 | n.c. |
PIN 5 | n.c. |
PIN 6 | RD - |
PIN 7 | n.c. |
PIN 8 | n.c. |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440102 |
ECLASS-10.1 | 2744010 |
ECLASS-11.1 | 2744010 |
ECLASS-12.0 | 27440114 |
ETIM-5.0 | EC002635 |
customs tariff number | 85366990 |
GTIN | 4065909027226 |
Packaging unit | 1 |
Accessories
---- Connection Cable ----
---- Cable Stripper ----
---- Cable Cutter ----
---- Side Cutter ----
---- Cable Shear ----