Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
MVP12 plastic DI16 IOL HUB  59401
Product may differ from image

MVP12 plastic DI16 IOL HUB

IO-Link Version 1.1

Art.No.: 59401
Weight: 0.2 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Compact module
IO-Link V1.1
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate
Certificate
Bus technologies

Electrical data | Input
Type input PNP (EN 61131-2) Type 3
Input filter time 1 ms
Industrial communication | IO-Link
IO-Link revision ID V1.1
IO-Link type Device
IO-Link cycle time min. 2,3 ms
IO-Link transmission rate COM2 (38.4 kbit/s)
Port Class A
Diagnostics
Diagnostic via LED per module and channel
IO-Link events No voltage, Undervoltage supply
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 126 mm
Width 50 mm
Depth 34,5 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 70 °C
Storage temperature min. -40 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 X0-X7
Connection type 2 X0-X7
Connection type 3 XZ1
Connection type 4 XZ1
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 DI
PIN 3 0 V
PIN 4 DI
PIN 5 n.c.
Connection type 2
Family construction form M12
Gender female
Coding A
No. of poles 5
PIN 1 24 V DC US
PIN 2 DI
PIN 3 0 V
PIN 4 DI
PIN 5 n.c.
Connection type 3
Family construction form M12
Gender male
Coding A
No. of poles 5
PIN 1 24 V DC US
PIN 2 n.c.
PIN 3 0 V
PIN 4 IO-Link
PIN 5 n.c.
Connection type 4
Family construction form M12
Gender male
Coding A
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 n.c.
PIN 3 0 V
PIN 4 IO-Link
PIN 5 n.c.

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85369010
GTIN 4048879695688
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: EAC 59401_ЕАЭС RU С-DE.АЖ40.В.01442-2027.02.15_eac_z_b.pdf (B)
  • Approval: UL Listed CA 59401_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 59401_E201820-NRAQ_ul_z_b.pdf (B)
  • Configuration Files: IODD 59401_KF7_x_14.zip (14)
  • Construction files: DXF 59401_dxf_x_a.zip (A)
  • Construction files: P8 59401_p8_2_50.zip (50)
  • Construction files: STP 59401_stp_x_a.zip (A)
  • Document: Installation guide 59401_ina_x_13.zip (13)
  • Document: User manual 59401_hdb_x_15.zip (15)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 59401_16-10.17_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 59401_16-10.17_ce_z_a.pdf (A)
  • Information: MTTF Report 59401_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Grounding Material ----
---- Screw Plug ----
---- Device Marker ----
* plus VAT, plus shipping