MVP-METALL, 8XM12, 5POLE, PRE-WIRED CABLE
5.0m PUR 16x0,34+5x0,75, UL/CSA
Art.No.: | 27500 |
Weight: | 1.44 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
8-way, 5-pole, DIAGNOSTIC
5.0 m
integrated electronic current monitoring with shutoff
electronic diagnostic with ERROR LED
Further cable lengths on request.
All M12 ports are current monitored regarding 0 V total current (contact 3), and are switched off in case of overload or short-circuit (self-reseting). Supply voltage of other ports remains the same. In case of a fault the DIAGNOSTIC signal “active high” to the PLC (wire “brown” 2) drops from 24 V DC to 0 V. The operator can immediately react by analysing the diagnostic signal.
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Current consumption max. | 35 mA |
Total current max. | 10 A |
Electrical data | Input
Current input full equipment min. | 10 A |
---|---|
Current carrying capacity per port max. | 0,5 A |
Electrical data | Output
Diagnostic output | active high |
---|---|
Current diagnostic output max. | 25 mA |
Diagnostics
Status indication LED | green, red |
---|
Installation | Connection
Mounting set | M12 x 1 |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65, IP67, IP68 |
---|---|
Additional condition protection degree | inserted, screwed |
Overload resistant | yes |
Short-circuit protected | yes |
Short circuit current min. | 0,7 A |
Short circuit current max. | 0,9 A |
Overload current min. | 0,7 A |
Overload current max. | 0,9 A |
Mechanical data | Material data
Coating housing | Nickeled |
---|---|
Material housing | Zinc die-casting |
Mechanical data | Mounting data
Mounting method | Schraubgewinde |
---|---|
Height | 145 mm |
Width | 55 mm |
Depth | 21 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Conformity
Product standard | EN 61131-2 |
---|
Cable data
General data | Cable
Cable identification | 403 |
---|---|
Printing color of wire insulation | white (isolation blue), white (isolation brown) |
Jacket Color | gray |
Type of Certificate | cURus |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 5 wires around Core filler twisted |
Stranding factor min. | 70 mm |
Stranding factor max. | 70 mm |
Amount stranding (type 2) | 1 |
Stranding (type 2) | 16 wires counter-rotating twisted |
Stranding factor min. (type 2) | 105 mm |
Stranding factor max. (type 2) | 105 mm |
Banding | Fleece |
Filler | yes |
wire arrangement | (gray-pink, violet, brown-gray, black, gray-white, red, brown-yellow, pink, yellow-white, gray, brown-green, yellow, green-white, green, red-blue, white), brown 1, blue 2, brown 2, green-yellow, blue 1 |
Mechanical data | Cable
Cable weigth | 253 g/m |
---|---|
Material jacket | PUR |
Shore hardness jacket | 85 ± 5 Shore A |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free, LABS-free |
Outer-diameter (jacket) | 11,5 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | TPE |
Amount wires | 5 |
Outer diameter insulation | 1,8 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 55 ± 5 Shore D |
Ingredient freeness wire insulation | lead-free, CFC-free, halogen-free, silicone-free, LABS-free |
Printing color of wire insulation | white (isolation blue), white (isolation brown) |
Amount strands (wire) | 96 |
Diameter of single wires | 0,1 mm |
Conductor crosssection (wire) | 0,75 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | strand class 6 |
Material wire insulation (Data) | TPE |
Outer diameter wire insulation (Data) | 1,4 mm |
Tolerance outer diameter wire insulation (data) | ± 5 % |
Shore hardness wire insulation (Data) | 55 ± 5 Shore D |
Ingredient freeness wire insulation (Data) | lead-free, CFC-free, halogen-free, silicone-free, LABS-free |
Amount wires (Data) | 16 |
Amount strands wire (Data) | 42 |
Diameter of single wires (Data) | 0,1 mm |
Conductor crosssection wire (Data) | 0,34 mm² |
Material conductor wire (Data) | Stranded copper wire, bare |
Wire conductor type (Data) | strand class 6 |
Traversing distance (C-track) | 1,8 m @ 25 °C |
Electrical data | Cable
Max. rated voltage (conductor - conductor) | 500 V |
---|---|
Max. rated voltage (conductor - ground) | 300 V |
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 9 A |
Current load capacity min. Wire (Data) | 4 A |
Electrical resistance line constant wire | 26 Ω/km @ 20 °C |
Electrical resistance coating wire (Data) | 57 Ω/km @ 20 °C |
AC withstand voltage (wire - wire) | 2 kV @ 60 s |
Power frequency withstand voltage (wire - jacket) | 2 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 90 °C |
Operating temperature min. (dynamic) | -25 °C |
Operating temperature max. (dynamic) | 80 °C |
Resistances | Cable
Flame resistance | UL 1581 § 1100 FT2 | IEC 60332-2-2 | UL 1581 § 1090 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | Good, application-related testing | DIN EN 60811-404 |
Installation | Cable
Bending radius (installation) | x Outer diameter |
---|---|
Bending radius (fixed) | 5 x Outer diameter |
Bending radius (dynamic) | 10 x Outer diameter |
No. of bending cycles (C-track) | 5 Mio. @ 25 °C |
Connection data
Connection type 1
Family construction form | free cable end |
---|---|
No. of poles | 21 |
Connection type 2
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | + |
PIN 2 | NC S 2 |
PIN 3 | - |
PIN 4 | NO S 1 |
PIN 5 | PE |
Commercial data
ECLASS-6.0 | 27279219 |
---|---|
ECLASS-6.1 | 27279219 |
ECLASS-7.0 | 27279219 |
ECLASS-8.0 | 27279219 |
ECLASS-9.0 | 27440108 |
ECLASS-10.1 | 27440108 |
ECLASS-11.1 | 27440108 |
ECLASS-12.0 | 27440108 |
ETIM-5.0 | EC002585 |
customs tariff number | 85444290 |
GTIN | 4048879063746 |
Packaging unit | 1 |
Accessories
---- Mounting Rail Adapter ----
---- Screw Plug ----
---- Fastening Technology ----
---- Mounting Plate for Housing ----
---- Marking Accessories ----
---- Grounding Set ----