Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
MVK MPNIO DO16 M12L 4P galvanic separation  55165
Product may differ from image

Last seen products

MVK MPNIO DO16 M12L 4P galvanic separation

MVK ProfiNet, metal

Art.No.: 55165
Weight: 0.925 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Digital outputs
DO16 (IRT)
Ethernet 10/100 Mbit/s; M12, D-coded
M12 power, 4-pin, L-coded, 2× max. 12 A
M12, 5-pole, A-coded
FSU (Fast-Start-Up)
Galvanic isolation
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate
Bus technologies

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage UA DC 24 V
Total current UA max. 12 A
Total current US max. 12 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 2 A
Industrial communication
Supported protocol PROFINET
Industrial communication | Profinet
Number of active connections (IO controller) max. 2
FSU (Fast-Start-Up) yes
Fast start up time max. 0,5 s
IRT (network communication) yes
MRP client yes
PROFINET Netload Class III
PROFINET addressing DCP
PROFINET conformance class C
PROFINET specification V2.3
Shared device/input yes
Diagnostics
Actuator warning per channel via LED and BUS
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Cable break per port
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 42 mm
Width 63 mm
Depth 225 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 55 °C
Storage temperature min. -25 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 X4-X7
Connection type 2 XD1
Connection type 3 XD2
Connection type 4 XF2
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 n.c.
PIN 2 DO (UA)
PIN 3 0 V (UA)
PIN 4 DO (UA)
PIN 5 PE
Connection type 2
Family construction form M12
Gender male
Color contact carrier black
Coding L
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 0 V
PIN 3 0 V
PIN 4 24 V DC (UA)
PIN 5 n.c.
Connection type 3
Family construction form M12
Gender female
Color contact carrier black
Coding L
No. of poles 4
PIN 1 24 V DC (US)
PIN 2 0 V
PIN 3 0 V
PIN 4 24 V DC (UA)
Connection type 4
Mounting method inserted, screwed
Tightening torque 0,6 Nm
Family construction form M12
Gender female
Color contact carrier black
Coding D
No. of poles 4
PIN 1 TD +
PIN 2 RD +
PIN 3 TD -
PIN 4 RD -

ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
customs tariff number 85389099
GTIN 4065909041192
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 55165_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 55165_E201820-NRAQ_ul_z_a.pdf (A)
  • Certificate: PROFIenergy 55165_Z40296-11.07.2022-v2.35-PROFIenergy_pbe_z_b.pdf (B)
  • Certificate: ProfiNet  55165_Z13009-Z40296-11.07.2022-v2.33_pn_z_a.pdf (A)
  • Configuration Files: GSDML 55530_MVK-M_KF0_x_16.zip (16)
  • Construction files: DXF 55160_dxf_x_a.7z (A)
  • Construction files: P8 55165_p8_2_10.zip (10)
  • Construction files: STP 55160_stp_x_c.zip (C)
  • Document: Installation guide 55165_ina_x_12.zip (12)
  • Document: Installation guide 20559091_ina_x_10.zip (10)
  • Document: Product data 55165_pd_x_10.zip (10)
  • Document: User manual 54530_hdb_x_12.zip (12)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 55165_06-10.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 55165_06-10.21_ce_z_a.pdf (A)
  • Information: MTTF Report 55165_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
  • Software: Firmware 55165_10501100-1.19.00-V_tb5_x_10.zip (10)
  • Software: Firmwareupdatetool 10500955_AutoUpdateX_TB3_x_32.zip (32)

---- Grounding Material ----
---- Field Wireable Circular Connector ----
---- Sensor-Actuator Adapter ----
---- Screw Plug ----
---- Power-Cable ----
* plus VAT, plus shipping