Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
Protection cap for M12 female  7000-99931-0000000
Product may differ from image

Protection cap for M12 female

Incl. holding strap L=60mm. 12.5mm

Art.No.: 7000-99931-0000000
Weight: 0.001 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Protection cap
Flange M12 female
Front mounting
Quantity: 10 pcs.

ECLASS-6.0 27279220
ECLASS-6.1 27261210
ECLASS-7.0 27440208
ECLASS-8.0 27440208
ECLASS-9.0 27440208
ECLASS-10.1 27440208
ECLASS-11.1 27440208
ECLASS-12.0 27440208
ETIM-5.0 EC001855
customs tariff number 39269097
GTIN 4048879511810
Packaging unit 10

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-99931-000000_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping