Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
MOTOR SUPPRESSOR  23173
Product may differ from image

Last seen products

MOTOR SUPPRESSOR

Varistor, 3x575VAC/7,5kW

Art.No.: 23173
Weight: 0.035 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

3× 575 V AC
VDR
Suppressors for other voltages, frequencies, and motor ratings available on request. Do not use RC motor suppressors with frequency inverters.
Certificate
Certificate
Certificate
Certificate

Electrical data | Input
Input voltage AC 575 V
Installation
Connection cross section max. 0,5 mm²
Installation | Connection
Connection information Single strands
Length single strands 100 mm
Ring terminals M6isolated
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Combustibility class housing (UL94) V-0
Material housing Plastic
Material potting compound 2-component epoxy
Mechanical data | Mounting data
Mounting method inserted
Suitable for mounting type Motorklemmkasten
Height 25 mm
Width 25 mm
Depth 40 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

ECLASS-6.0 27371013
ECLASS-6.1 27371013
ECLASS-7.0 27371013
ECLASS-8.0 27371013
ECLASS-9.0 27371013
ECLASS-10.1 27371013
ECLASS-11.1 27371013
ECLASS-12.0 27371013
ETIM-5.0 EC000197
customs tariff number 85363010
GTIN 4048879018906
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: EAC 23173_ЕАЭС RU С-DE.АБ53.В.03601-2027.02.14_eac_z_b.pdf (B)
  • Approval: UL Registered CA 23173_E140415-NKCR8_urc_z_d.pdf (D)
  • Approval: UL Registered US 23173_E140415-NKCR2_ur_z_d.pdf (D)
  • Document: Product data 23170_pd_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 23173_03-02.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 23173_03-02.21_ce_z_a.pdf (A)

---- Screwdriver ----
* plus VAT, plus shipping