Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
MODLINK MSVD CABINET POWER OUTLETS  4000-72000-0040000
Product may differ from image

Last seen products

MODLINK MSVD CABINET POWER OUTLETS

NEMA5-15/USA 125V AC / 15 A, screw terminals

Art.No.: 4000-72000-0040000
Weight: 0.055 kg
Country of origin:  HU
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

USA (NEMA 5-15) white
Screw terminals
Certificate

Mechanical data | Mounting data
Mounting method Snap-in connector
Suitable for mounting type Mounting rail TH35
Height 68 mm
Width 47 mm
Depth 56 mm

ECLASS-6.0 27143423
ECLASS-6.1 27142305
ECLASS-7.0 27142305
ECLASS-8.0 27142305
ECLASS-9.0 27142305
ECLASS-10.1 27142305
ECLASS-11.1 27142305
ECLASS-12.0 27142305
ETIM-5.0 EC002625
customs tariff number 85366990
GTIN 4048879031349
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 4000-72000-0040000_dxf_x_a.zip (A)
  • Construction files: STP 4000-72000-0040000_stp_x_a.zip (A)
  • Document: Installation guide 20559101_ina_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping