Product may differ from image
MSVD POWER SOCKET GB
British Standard (BS1363) with LED, 250VAC
Art.No.: | 676316 |
Weight: | 0.08 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
England (white)
LED (yellow)
Screw terminals: max. 4 mm²
LED (yellow)
Screw terminals: max. 4 mm²
Technical Data
Electrical data | Supply
Operating voltage AC | 250 V |
---|---|
Operating current | 13 A |
Installation
Connection cross section max. | 4 mm² |
---|
Installation | Connection
Connection | Screw terminals SK |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 75 mm |
Width | 70 mm |
Depth | 56 mm |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27142305 |
ECLASS-7.0 | 27142305 |
ECLASS-8.0 | 27142305 |
ECLASS-9.0 | 27142305 |
ECLASS-10.1 | 27142305 |
ECLASS-11.1 | 27142305 |
ECLASS-12.0 | 27142305 |
ETIM-5.0 | EC002625 |
customs tariff number | 85366990 |
GTIN | 4048879039246 |
Packaging unit | 1 |