MODLINK MSDD TOUCH PROTECTION SINGLE FRAME
Art.No.: | 4000-68000-9180000 |
Weight: | 0.125 kg |
Country of origin: | DE |
Available
Description
Touch protection box
for single frame
ABS black
Application:
4000-68512-0000001, 4000-68512-0000003, 4000-68513-0000001, 4000-68513-0000003, 4000-68514-0000001, 4000-68514-0000003, 4000-68515-0000001
for single frame
ABS black
Application:
4000-68512-0000001, 4000-68512-0000003, 4000-68513-0000001, 4000-68513-0000003, 4000-68514-0000001, 4000-68514-0000003, 4000-68515-0000001
Technical Data
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | ABS |
Mechanical data | Mounting data
Height | 115 mm |
---|---|
Width | 87 mm |
Depth | 66 mm |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27142414 |
ECLASS-7.0 | 27142414 |
ECLASS-8.0 | 27142414 |
ECLASS-9.0 | 27142414 |
ECLASS-10.1 | 27142414 |
ECLASS-11.1 | 27142414 |
ECLASS-12.0 | 27142414 |
ETIM-5.0 | EC002625 |
customs tariff number | 85472000 |
GTIN | 4048879717496 |
Packaging unit | 1 |