Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
MODLINK MSDD GENDER CHANGER  4000-68000-9040022
Product may differ from image

MODLINK MSDD GENDER CHANGER

USB-A 3.0 female/female

Art.No.: 4000-68000-9040022
Weight: 0.01 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Gender Changer
USB (form A) 3.0 (female/female)
Certificate
Certificate
Certificate

Mechanical data | Mounting data
Height 13,1 mm
Width 15,7 mm
Depth 42 mm

ECLASS-6.0 27189217
ECLASS-6.1 27069202
ECLASS-7.0 27069202
ECLASS-8.0 27060324
ECLASS-9.0 27060324
ECLASS-10.1 27060324
ECLASS-11.1 27060324
ECLASS-12.0 27060324
ETIM-5.0 EC002625
customs tariff number 85366990
GTIN 4048879600873
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 4000-68000-9040022_dxf_x_a.zip (A)
  • Construction files: P8 4000-68000-9040022_p8_2_60.zip (60)
  • Construction files: STP 4000-68000-9040022_stp_x_b.zip (B)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 4000-68000-9040022_10-12.20_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 4000-68000-9040022_10-12.20_ce_z_a.pdf (A)
* plus VAT, plus shipping