MODLINK MSDD DATA INSERT
Blind plate 13mm deep single
Art.No.: | 4000-68000-8910000 |
Weight: | 0.029 kg |
Country of origin: | DE |
Available
Description
Blind plate (depth)
Self-installation
available space: 34×58 mm
Cavity: 13 mm deep
For self-installation of connectors or switches, available space 34×58 mm, indentation 13 mm
Self-installation
available space: 34×58 mm
Cavity: 13 mm deep
For self-installation of connectors or switches, available space 34×58 mm, indentation 13 mm
Technical Data
Device protection
Shielded | no |
---|
Mechanical data | Mounting data
Height | 88 mm |
---|---|
Width | 51 mm |
Depth | 15 mm |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27189217 |
ECLASS-7.0 | 27189217 |
ECLASS-8.0 | 27189217 |
ECLASS-9.0 | 27189217 |
ECLASS-10.1 | 27182806 |
ECLASS-11.1 | 27182806 |
ECLASS-12.0 | 27182806 |
ETIM-5.0 | EC002625 |
customs tariff number | 85389099 |
GTIN | 4048879037129 |
Packaging unit | 1 |