MODL. VARIO insert for coupling housing type B
4/2 shut-off, nickel plated brass
Art.No.: | MVT1820-062406022 |
Weight: | 0.028 kg |
Country of origin: | DE |
not available
Description
Insert - mobile housing
Brass, nickel plated
with shut-off
AD4
Brass, nickel plated
with shut-off
AD4
Technical Data
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65, IP67, IP68 |
---|---|
Degree of protection (ISO 20653:2013) | IP66K, IP69K |
Additional condition protection degree | inserted, screwed |
Mechanical data
Barrier | with shut-off |
---|---|
Operating pressure min. | 0 bar |
Operating pressure max. | 16 bar |
Mechanical data | Material data
Coating housing | nickel plated |
---|---|
Material gasket | FPM |
Material housing | Brass |
Mechanical data | Mounting data
Outer diameter hose | 4 mm |
---|
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 120 °C |
Commercial data
ECLASS-6.0 | 27260702 |
---|---|
ECLASS-6.1 | 27260708 |
ECLASS-7.0 | 27440312 |
ECLASS-8.0 | 27440312 |
ECLASS-9.0 | 27440312 |
ECLASS-10.1 | 27440312 |
ECLASS-11.1 | 27440312 |
ECLASS-12.0 | 27440312 |
ETIM-5.0 | EC002641 |
customs tariff number | 74198090 |
GTIN | 4048879573757 |
Packaging unit | 1 |