Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
MODL. VARIO 4-way coupling housing type B  M1850-040602
Product may differ from image

Last seen products

MODL. VARIO 4-way coupling housing type B

nickel plated aluminum

Art.No.: M1850-040602
Alternative product:   
Weight: 0.123 kg
Country of origin:  DE
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Mobile housing (round)
4-way
Aluminium
Screw locking
Good chemical and oil resistance (oil resistance does not apply to use with PVC cable)
The resistance to aggressive media should be individually tested for your application. Further details on request.

Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67, IP68
Degree of protection (ISO 20653:2013) IP66K, IP69K
Additional condition protection degree inserted, screwed
Mechanical data
Operating pressure min. -0,8 bar
Operating pressure max. 16 bar
Mechanical data | Material data
Coating housing powder-coated
Material housing Aluminum die casting
Mechanical data | Mounting data
Mounting method screw fixing
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 120 °C

ECLASS-6.0 27260702
ECLASS-6.1 27260708
ECLASS-7.0 27440312
ECLASS-8.0 27440312
ECLASS-9.0 27440312
ECLASS-10.1 27440312
ECLASS-11.1 27440312
ECLASS-12.0 27440312
ETIM-5.0 EC002641
customs tariff number 85389099
GTIN 4048879572972
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP M1850-040602_stp_x_a.zip (A)
  • Document: Installation guide MMV1850-01_ina_10_05.pdf (05)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
* plus VAT, plus shipping