MASI20 INSTALLATION TECHNOLOGY
Distributor 2x AS-I and 3x extern power
Art.No.: | 55575 |
Weight: | 0.142 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
2 AS-Interface + 3 power ports
potentially separated
5 plug terminals included
potentially separated
5 plug terminals included
Technical Data
Electrical data | Supply
Operating voltage DC max. | 36 V |
---|---|
Current operating per port max. | 8 A |
Total current max. | 24 A |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|---|
Insulation strength ASI/Power | 200 V |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 52 mm |
Width | 67 mm |
Depth | 90 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 70 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Conformity
Product standard | EN 60664-1 |
---|
Connection data
Connection types
Connection type 1 | Asi Bus |
---|---|
Connection type 2 | Power 1 |
Connection type 3 | Power 2 |
Connection type 4 | Power 3 |
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | A + |
PIN 2 | A - |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | 1 + |
PIN 2 | 1 - |
Connection type 3
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | 2 + |
PIN 2 | 2 - |
Connection type 4
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | 3 + |
PIN 2 | 3 - |
Connection type 5
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 8 |
PIN 1 | A + |
PIN 2 | A - |
PIN 3 | 1 + |
PIN 4 | 1 - |
PIN 5 | 2 + |
PIN 6 | 2 - |
PIN 7 | 3 + |
PIN 8 | 3 - |
Commercial data
ECLASS-6.0 | 27279219 |
---|---|
ECLASS-6.1 | 27279219 |
ECLASS-7.0 | 27279219 |
ECLASS-8.0 | 27279219 |
ECLASS-9.0 | 27440108 |
ECLASS-10.1 | 27440111 |
ECLASS-11.1 | 27440111 |
ECLASS-12.0 | 27440111 |
ETIM-5.0 | EC001596 |
customs tariff number | 85176200 |
GTIN | 4048879050593 |
Packaging unit | 1 |
Accessories
---- Plug-In Terminal ----