Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

MASI INSTALLATION TECHNOLOGY

AS-Interface adapter

Art.No.: 56453
Weight: 0.01 kg
Country of origin:  DE
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Adapter
AS-Interface
from profile cable to M16

Connection type 1
Family construction form M16
Gender female
Color contact carrier black
No. of poles 2
PIN 1 Pin +
PIN 2 Pin -

ECLASS-6.0 27069290
ECLASS-6.1 27242692
ECLASS-7.0 27242692
ECLASS-8.0 27242692
ECLASS-9.0 27242692
ECLASS-10.1 27242692
ECLASS-11.1 27242692
ECLASS-12.0 27242692
ETIM-5.0 EC002585
customs tariff number 85444290
GTIN 4048879364171
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping