MVP12, 6XM12, MOSA, PLUGGABLE CABLE
15.0m PUR-JB 12x0,34+5x0,75
Art.No.: | 4927078 |
Weight: | 3.685 kg |
Country of origin: | CZ |
not available
Description
6-way, 5-pole, MOSA
PUR/PVC (UL/CSA)
15.0 m
potentially separated
with LED for digital PNP-signals 24 V DC
quick connection elements included
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Current operating per contact max. | 4 A |
Total current at 1 time current feed-in max. | 8 A |
Total current at 2 times current feed-in max. | 16 A |
Industrial communication
Number of signals per port | 2 |
---|
Installation
Connection cross section min. | 0,25 mm² |
---|---|
Connection cross section max. | 0,5 mm² |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Additional condition protection degree | screwed, mounted |
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Material housing | Plastic |
---|
Mechanical data | Mounting data
Mounting method | Cap nut |
---|---|
Height | 43 mm |
Width | 50,2 mm |
Depth | 122 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 80 °C |
Commercial data
ECLASS-6.0 | 27279219 |
---|---|
ECLASS-7.0 | 27279219 |
ECLASS-8.0 | 27279219 |
ECLASS-9.0 | 27440108 |
ETIM-5.0 | EC002585 |
customs tariff number | 85444290 |
GTIN | 4048879057585 |
Packaging unit | 1 |
Accessories
---- Wrench ----
---- Screw Plug ----
---- Mounting Rail Adapter ----