M12 male 0° D-cod. Push-Lock
4-pol., 0,14 - 0,75mm², 4 - 8mm, shielded, CAT5
Art.No.: | 7000-14801-0000000 |
Weight: | 0.038 kg |
Country of origin: | DE |
Available
Description
Ethernet CAT5
Male straight
M12, 4-pole
D-coded
shielded
Push-Lock spring clamp connection
Sealing range (cable Ø): 4...8 mm
Male straight
M12, 4-pole
D-coded
shielded
Push-Lock spring clamp connection
Sealing range (cable Ø): 4...8 mm
Technical Data
Side 1
Tightening torque | 0,4 Nm |
---|---|
Family construction form | M12 |
Coding | D |
Material contact | Bronze |
No. of poles | 4 |
Degree of protection (EN IEC 60529) | IP65, IP67 |
Electrical data | Supply
Operating voltage AC | 48 V |
---|---|
Operating voltage DC | 60 V |
Operating voltage DC (UL-listed) | 60 V |
Current operating per contact (UL) | 4 A |
Current operating per contact max. | 4 A |
Industrial communication
Transfer parameters | CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1) |
---|---|
Data transmission rate max. | 100 MBit/s |
Diagnostics
Status indication LED | no |
---|
Installation
Cross section connection with wire end ferrule min. | 0,08 mm² |
---|---|
Cross section connection with wire end ferrule max. | 0,5 mm² |
Cross section connection without wire end ferrule min. | 0,14 mm² |
Cross section connection without wire end ferrule max. | 0,75 mm² |
Cross section connection with wire end ferrule AWG min. | 28 AWG |
Cross section connection with wire end ferrule AWG max. | 20 AWG |
Cross section connection without wire end ferrule AWG min. | 26 AWG |
Cross section connection without wire end ferrule AWG max. | 18 AWG |
Installation | Connection
Connection information | Push-Lock spring clamp connection |
---|---|
Mating cycles min. | 100 |
Device protection
Shielded | yes |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|---|
Pollution Degree | 3 |
Overvoltage category (EN 60950-1) | II |
Mechanical data | Material data
Coating contact | gold plated |
---|---|
Coating locking | Nickeled |
Combustibility class (UL94) | V-0 |
Material gasket | NBR |
Locking material | Zinc die-casting |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|---|
Clamping range min. | 4 mm |
Clamping range max. | 8 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 85 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Conformity
Product standard | DIN EN 61076-2-101 (M12) |
---|
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440102 |
ETIM-5.0 | EC002635 |
customs tariff number | 85366990 |
GTIN | 4065909028957 |
Packaging unit | 1 |