CUBE20S CANOPEN BUS NODE
Art.No.: | 57104 |
Weight: | 0.155 kg |
Country of origin: | TH |
Available
Description
Bus nodes
CANopen
CANopen
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Current consumption max. | 95 mA |
Total current UA max. | 10 A |
Electrical data | Output
Output voltage DC | 24 V |
---|---|
Current output load supply max. | 10 A |
Current output backplane bus max. | 3 A |
Industrial communication | Bus data
Address range outputs max. | 128 Bytes |
---|---|
Address range inputs max. | 128 Bytes |
Industrial communication | CANopen
CANopen addressing | DIP switch |
---|
Diagnostics
Actuator warning | no |
---|---|
Diagnostic | No voltage |
Diagnostic via BUS | per module |
Diagnostic via LED | per module and channel |
Short circuit diagnosis | yes |
LED display | Ethernet connection/data traffic |
Overload diagnosis | yes |
Installation
Connection cross section max. | 1,5 mm² |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|
Mechanical data
Number extension modules max. | 64 |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 109 mm |
Width | 48,5 mm |
Depth | 76,5 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -25 °C |
Storage temperature max. | 70 °C |
Conformity
Product standard | EN 61131-2 |
---|
Connection data
Connection types
Connection type 1 | Power |
---|
Connection type 1
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 8 |
PIN 1 | n.c. |
PIN 2 | 24 V DC |
PIN 3 | 0 V |
PIN 4 | 24 V DC Sys |
PIN 5 | n.c. |
PIN 6 | 24 V DC |
PIN 7 | 0 V |
PIN 8 | 0 V Sys |
Connection type 2
Family construction form | D-Sub |
---|---|
Gender | male |
No. of poles | 9 |
PIN 1 | n.c. |
PIN 2 | CAN_LOW |
PIN 3 | CAN_GND |
PIN 4 | n.c. |
PIN 5 | n.c. |
PIN 6 | n.c. |
PIN 7 | CAN_HIGH |
PIN 8 | n.c. |
PIN 9 | n.c. |
Commercial data
ECLASS-6.0 | 27242608 |
---|---|
ECLASS-6.1 | 27242608 |
ECLASS-7.0 | 27242608 |
ECLASS-8.0 | 27242608 |
ECLASS-9.0 | 27242608 |
ECLASS-10.1 | 27242608 |
ECLASS-11.1 | 27242608 |
ECLASS-12.0 | 27242608 |
ETIM-5.0 | EC001604 |
customs tariff number | 85389099 |
GTIN | 4048879422383 |
Packaging unit | 1 |