Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
COMLIGHT56 LED AMBER STATUS LIGHT  4000-76056-1112000
Product may differ from image

COMLIGHT56 LED AMBER STATUS LIGHT

Input 24VDC

Art.No.: 4000-76056-1112000
Weight: 0.06 kg
Country of origin:  ID
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Compact status light
yellow
Certificate
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Current consumption max. 26 mA
Industrial communication | HMI
Luminous intensity 1340 mcd
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65
Additional condition protection degree inserted, locked
Mechanical data | Material data
Material housing Plastic
Mechanical data | Mounting data
Height 61 mm
Width 56 mm
Depth 56 mm
Environmental characteristics | Climatic
Operating temperature min. -30 °C
Operating temperature max. 50 °C

Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 24 V DC (0 V)
PIN 2 0 V (24 V DC)

ECLASS-6.0 27371220
ECLASS-6.1 27110390
ECLASS-7.0 27110390
ECLASS-8.0 27110390
ECLASS-9.0 27110350
ECLASS-10.1 27110350
ECLASS-11.1 27110350
ECLASS-12.0 27110350
ETIM-5.0 EC000232
customs tariff number 85319000
GTIN 4048879853859
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 4000-76056-1112000_E172109-NKCR8_urc_z_b.pdf (B)
  • Approval: UL Registered US 4000-76056-1112000_E172109-NKCR2_ur_z_b.pdf (B)
  • Construction files: DXF 4000-76056-1111000_dxf_x_a.zip (A)
  • Construction files: STP 4000-76056-1111000_stp_x_a.zip (A)
  • Document: Installation guide 4000-76056-1111000_ina_x_12.pdf (12)
  • Information: Certificate of conformity Murrelektronik GmbH 18-12-23_(7) RoHS REACh exception 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-76056-1112000_02-06.20_ce_z_a.pdf (A)
  • Information: MTBF Report 4000-76056-1112000_MIL-HDBK-217F(50°C)-Berechnung_mtbf_p_a.pdf (A)

---- Cable Gland ----
---- Mounting Bracket for Signal Tower ----
* plus VAT, plus shipping