Product may differ from image
MODLINK MSDD SCREWED CABLE GLAND M16X1,5
Art.No.: | 4000-68000-9060030 |
Weight: | 0.066 kg |
Country of origin: | DE |
Contact Us for Availability
Technical Data
Mechanical data | Mounting data
Height | 17 mm |
---|---|
Width | 17 mm |
Depth | 33 mm |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27149109 |
ECLASS-7.0 | 27149109 |
ECLASS-8.0 | 27149109 |
ECLASS-9.0 | 27144432 |
ECLASS-10.1 | 27144432 |
ECLASS-11.1 | 27144432 |
ECLASS-12.0 | 27140801 |
ETIM-5.0 | EC001583 |
customs tariff number | 39269097 |
GTIN | 4048879036702 |
Packaging unit | 10 |