Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
AS-I AND 2X AUX. POWER DISTRIBUTER FOR MASI68  56454
Product may differ from image

Last seen products

AS-I AND 2X AUX. POWER DISTRIBUTER FOR MASI68

Art.No.: 56454
Weight: 0.18 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

MASI68 passive distribution box
2× Aux. Power
7/8"
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate

Electrical data | Supply
Operating voltage external DC min. 18 V
Operating voltage external DC max. 30 V
Bus voltage AS-Interface DC min. 26,5 V
Bus voltage AS-Interface DC max. 31,6 V
Current consumption AS-i port max. 4000 mA
Total current max. 8 A
Device protection | Electrical
Degree of protection (EN IEC 60529) IP68
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 151 mm
Width 30 mm
Depth 34,5 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Storage temperature min. -20 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 2
Connection type 2 0, 1
Connection type 3 Asi In
Connection type 4 Power In
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 AS-i +
PIN 2 0 V (UA 1)
PIN 3 AS-i -
PIN 4 24 V DC (UA 1)
PIN 5 n.c.
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 AS-i +
PIN 2 0 V (UA 0)
PIN 3 AS-i -
PIN 4 24 V DC (UA 0)
PIN 5 n.c.
Connection type 3
Family construction form M12
Gender male
Color contact carrier black
Coding D
No. of poles 4
PIN 1 AS-i +
PIN 2 n.c.
PIN 3 AS-i -
PIN 4 n.c.
Connection type 4
Family construction form 7/8"
Gender male
Color contact carrier black
No. of poles 5
PIN 1 24 V DC (UA 0)
PIN 2 0 V (UA 0)
PIN 3 PE
PIN 4 24 V DC (UA 1)
PIN 5 0 V (UA 1)

ECLASS-6.0 27279219
ECLASS-6.1 27279219
ECLASS-7.0 27279219
ECLASS-8.0 27279219
ECLASS-9.0 27440108
ECLASS-10.1 27440111
ECLASS-11.1 27440111
ECLASS-12.0 27440111
ETIM-5.0 EC002585
customs tariff number 85176200
GTIN 4048879373517
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 56454_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56454_E201820-NRAQ_ul_z_a.pdf (A)
  • Construction files: DXF 56454_dxf_x_a.zip (A)
  • Construction files: P8 56454_p8_2_50.zip (50)
  • Construction files: STP 56454_stp_x_a.zip (A)
  • Document: Installation guide 56454_ina_6_11.pdf (11)
  • Document: User manual 56430_hdb_x_29.zip (29)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56454_08-05-23_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 56454_03-07.12_ce_z_a.pdf (A)
  • Information: MTTF Report 56454_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Plug with Thread ----
* plus VAT, plus shipping