Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
SVS Eco valve plug CI-9.4mm screw terminal  7000-30215-0000000
Product may differ from image

Last seen products

SVS Eco valve plug CI-9.4mm screw terminal

2-pol. + PE, max. 0,5mm², 4 -6mm, LED+VDR 110V

Art.No.: 7000-30215-0000000
Weight: 0.014 kg
Country of origin:  HU
not available

Description

Form CI (9.4 mm)
110 V AC/DC ±10%
LED and VDR
metric
Field wireable (screw terminals)
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.

Side 1
Mounting method inserted, screwed
Degree of protection (EN IEC 60529) IP65
Electrical data | Supply
Operating voltage AC 110 V
Operating voltage AC min. 99 V
Operating voltage AC max. 121 V
Operating voltage DC 110 V
Operating voltage DC min. 99 V
Operating voltage DC max. 121 V
Current operating per contact max. 1,5 A
Diagnostics
Status indication LED yellow
Installation
Connection cross section max. 0,5 mm²
Installation | Connection
Tightening torque 0,4 Nm
Tightening torque clamping screw 0,2 Nm
Mounting set M12 x 1.5
Installation | Pin assignment
No. of poles 2 + PE
Device protection | Electrical
Additional condition protection degree inserted, screwed
Additional suppressor Varistor
Mechanical data | Material data
Color housing transparent
Material gasket NBR
Material housing PA
Mechanical data | Mounting data
fastening screw M3
Clamping range min. 4 mm
Clamping range max. 6 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 60 °C

ECLASS-6.0 27279221
ECLASS-7.0 27440104
ECLASS-8.0 27440104
ECLASS-9.0 27440102
ETIM-5.0 EC002062
customs tariff number 85366990
GTIN 4048879186957
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
* plus VAT, plus shipping