Product may differ from image
tpe discontinued - successor 56475
MASI20 I/O MODULE
Art.No.: | 55686 |
Weight: | 0.105 kg |
Country of origin: | FR |
Available
Technical Data
Electrical data | Supply
Bus voltage AS-Interface DC min. | 26,5 V |
---|---|
Bus voltage AS-Interface DC max. | 31,6 V |
Current consumption AS-i port max. | 50 mA |
Total current max. | 2 A |
Electrical data | Input
Overload resistant | yes |
---|---|
Short-circuit protected | yes |
Type input | PNP, for 3-wire sensors or mechanical switches |
Current carrying capacity max. | 0,2 A |
Electrical data | Output
Overload resistant | yes |
---|---|
Short-circuit protected | yes |
Output current per pin max. | 0,5 A |
Industrial communication | Bus data
Address setting type | Addressing socket, Master |
---|
Industrial communication | AS-Interface
Profile (IO.ID.ID2) | S-7.0.E |
---|
Diagnostics
Diagnostic | No voltage |
---|---|
Diagnostic via LED | per module |
LED display | Ethernet connection/data traffic |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 91 mm |
Width | 25 mm |
Depth | 77 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Connection data
Connection types
Connection type 1 | 123 |
---|---|
Connection type 2 | Asi Bus |
Connection type 3 | Input |
Connection type 4 | Power |
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | male |
Color contact carrier | green |
No. of poles | 6 |
PIN 1 | O 0 |
PIN 2 | O 1 |
PIN 3 | O 2 |
PIN 4 | O 3 |
PIN 5 | 0 V |
PIN 6 | 0 V |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | male |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | A + |
PIN 2 | A - |
Connection type 3
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | male |
Color contact carrier | green |
No. of poles | 6 |
PIN 1 | 24 V DC U 0 |
PIN 2 | I 0 |
PIN 3 | I 1 |
PIN 4 | I 2 |
PIN 5 | I 3 |
PIN 6 | COM |
Connection type 4
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | male |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | Power + |
PIN 2 | Power - |
Commercial data
ECLASS-6.0 | 27242604 |
---|---|
ECLASS-7.0 | 27242604 |
ECLASS-8.0 | 27242604 |
ECLASS-9.0 | 27242604 |
ETIM-5.0 | EC001599 |
customs tariff number | 85176200 |
GTIN | 4048879050135 |
Packaging unit | 1 |