Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
VALVE PLUG SUPPRESSOR FORM A - 18MM
Product may differ from image

VALVE PLUG SUPPRESSOR FORM A - 18MM

RC and LED, 24VAC/DC/10VA/W

Art.No.: 24067
Alternative product:   
Weight: 0.024 kg
Country of origin:  CZ
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85363010
GTIN 4048879018784
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping