UNIVERSAL CONTACTOR SUPPRESSOR
RC, 400VAC/DC/146VAW
Art.No.: | 26615 |
Weight: | 0.094 kg |
Country of origin: | CZ |
Available
Technical Data
Electrical data
Holding power max. | 146 W |
---|
Mechanical data | Material data
Combustibility class housing (UL94) | HB |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Height | 61 mm |
---|---|
Width | 25 mm |
Depth | 67 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 70 °C |
Commercial data
ECLASS-6.0 | 27371013 |
---|---|
ECLASS-7.0 | 27371013 |
ECLASS-8.0 | 27371013 |
ECLASS-9.0 | 27371013 |
ETIM-5.0 | EC002498 |
customs tariff number | 85363010 |
GTIN | 4048879017329 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----