Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
SIEMENS CONTACTOR SUPPRESSOR
Product may differ from image

Last seen products

SIEMENS CONTACTOR SUPPRESSOR

Diode, …24VDC

Art.No.: 2000-68400-5600000
Weight: 0.005 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85363010
GTIN 4048879010795
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 2000-68400-5600000_701911_C3211-07_csa_z_a.pdf (A)
  • Approval: EAC 2000-68400-5600000_ЕАЭС RU С-DE.АБ53.В.03601-2027.02.14_eac_z_b.pdf (B)
  • Approval: UL Registered US 2000-68400-5600000_E172109-NKCR2_ur_z_b.pdf (B)
  • Document: Product data 2000-68400-2010000_pd_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 2000-68400-5600000_15-07.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 2000-68400-5600000_15-07.21_ce_z_a.pdf (A)

---- Screwdriver ----
* plus VAT, plus shipping