Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
RTS-2FI RELAY SOCKET MODULES  51353
Product may differ from image

RTS-2FI RELAY SOCKET MODULES

Product discontinued

Art.No.: 51353
Alternative product:   
Weight: 0.052 kg
Country of origin:  IT
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

for plug relays MRS
1 or 2 NO/NC contacts
250 V AC
touch protected (VGB 4) and (VDE 0106) part 100 and 101
Certificate

Electrical data | Output
Switching voltage AC max. 250 V
Switching current max. 16 A
Installation
Connection cross section max. 4 mm²
Installation | Connection
Connection Screw terminals SK
Device protection | Electrical
Rated surge voltage 5 kV
Additional suppressor plug-in suppressor module MRE
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 81,9 mm
Width 15,5 mm
Depth 75 mm

ECLASS-6.0 27371001
ECLASS-7.0 27371001
ECLASS-8.0 27371001
ECLASS-9.0 27371001
ETIM-5.0 EC001437
customs tariff number 85366990
GTIN 4048879027663
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 51353_38-03.06_ce_z_a.pdf (A)

* plus VAT, plus shipping