Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
RMI 11/110 AC LED GREEN OUTPUT RELAY
Product may differ from image

RMI 11/110 AC LED GREEN OUTPUT RELAY

IN: 110 VACDC - OUT: 250 VAC/DC / 8 A

Art.No.: 3000-14003-3220010
Weight: 0.045 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85364900
GTIN 4048879021463
Packaging unit 100

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 3000-14003-3220010_1324-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 3000-14003-3220010_1324-04.16_ce_z_c.pdf (C)
* plus VAT, plus shipping