Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
Omnidirectional antenna 0° with 3 m cable  57070
Product may differ from image

Omnidirectional antenna 0° with 3 m cable

Port: SMA male connector

Art.No.: 57070
Weight: 0.11 kg
Country of origin:  DE
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Omnidirectional antenna
Connection cable 3 m
0 dBi...+5 dBi
Control cabinet mounting
Certificate

ECLASS-6.0 19070102
ECLASS-6.1 19070190
ECLASS-7.0 19070190
ECLASS-8.0 19070190
ECLASS-9.0 19070105
ECLASS-10.1 19070105
ECLASS-11.1 19070105
ECLASS-12.0 19070105
ETIM-5.0 EC000416
ETIM-6.0 EC000416
customs tariff number 85177100
GTIN 4048879875639
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 57070_dxf_x_a.zip (A)
  • Construction files: P8 57070_p8_2_10.zip (10)
  • Construction files: STP 57070_stp_x_a.zip (A)
  • Document: Product data 57070_pd_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 57070_03-04.20_ce_z_a.pdf (A)
* plus VAT, plus shipping