Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Mini (7/8) 4 pole, Male (Ext.) 0° w/ Cable
Product may differ from image

Last seen products

Mini (7/8) 4 pole, Male (Ext.) 0° w/ Cable

PUR 4x1.5 (4x16AWG) bk UL/CSA

Art.No.: 7700-A4001-UMC0100
Weight: 0.11 kg
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 7700-A4001-UMCxxxx_E325311-CYJV7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 7700-A4001-UMCxxxx_E325311-CYJV_ul_z_a.pdf (A)
  • Construction files: STP 7700-A4001_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
* plus VAT, plus shipping