Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
MVP12 Steel F&B, 8XM12, 5POLE, PRE-WIRED CABLE
Product may differ from image

MVP12 Steel F&B, 8XM12, 5POLE, PRE-WIRED CABLE

35.0m TPE-V 16x0.5+3x1.0

Art.No.: 8044-78510-4533500
Weight: 7.436 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444290
GTIN 4048879814478
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 8044-78510-0000000_dxf_x_a.zip (A)
  • Construction files: STP 8044-78510-0000000_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 8044-78510-4533500_11-07.15_ce_z_a.pdf (A)
* plus VAT, plus shipping