Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
MODLINK MSDD FRONT PANEL INTERFACE
Product may differ from image

MODLINK MSDD FRONT PANEL INTERFACE

Data connector insert

Art.No.: 4000-67000-0676424
Weight: 0.027 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85366990
GTIN 4048879038416
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Installation guide 4000-68000-0010000_ina_6_27.pdf (27)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 4000-67000-0676424_4056-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 4000-67000-0676424_4056-04.16_ce_z_c.pdf (C)
* plus VAT, plus shipping