Product may differ from image
M8 male 0° / M8 female 0° A-cod.
PUR 4x0.34 gy UL/CSA+drag ch. 6m
Art.No.: | 7999-88011-2340600 |
Weight: | 0.21 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879573269 |
Packaging unit | 1 |