Product may differ from image
M8 male 0° / M8 female 0° A-cod.
PUR 4x0.34 gy UL/CSA+drag ch. 0.15m
Art.No.: | 7999-88011-2340015 |
Weight: | 0.021 kg |
Country of origin: | DE |
Available
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879083393 |
Packaging unit | 1 |