Product may differ from image
M8 male 0° A-cod. with cable V4A
PVC 3x0.25 bk UL/CSA 2m
Art.No.: | 7004-08001-6100200 |
Weight: | 0.061 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879111447 |
Packaging unit | 1 |
Accessories
---- Cable Marker ----
---- Marking Accessories ----
---- Torque Wrench ----